IESNA:LM-63-2002
[TEST]P946466
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-835-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 3500K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6409
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
702.1 766.9 837.3 912.1 976.8 1031.1 1072.2 1096.3 1100.2 1088.4
1076.1 1075.3 1082.7 1098.9 1137 1231.9 1467.7 1821.6 2137 2379.3
2565.7 2741.5 2900.3 3049.5 3149.7 3005.3 2432.7 1701.7 1176.8 791.4
333.8 105.9 50.3 21.9 7 0 0
702.1 768.2 842.5 914.7 979.9 1034.1 1077.9 1102 1105.5 1095
1081.4 1081 1086.6 1103.3 1142.2 1216.6 1419.6 1764.7 2116.4 2367.5
2561.3 2756.4 2905.6 3051.7 3159.8 3066.6 2536.4 1811.1 1233.2 820.7
355.2 115.1 58.6 25.8 9.2 0 0
702.1 767.3 839.5 909 971.2 1022.8 1062.6 1087.5 1090.1 1081
1070.9 1069.1 1075.3 1091.9 1129.1 1198.6 1363.6 1674.6 2024.6 2296.7
2497.9 2709.6 2910.4 3094.6 3250.3 3294.9 2938 2286.2 1542.5 1001.8
463.7 182.9 102.8 56.9 26.2 8.7 0
702.1 762.1 829 895.5 951.5 999.2 1037.2 1056.9 1063.5 1059.5
1052.1 1051.2 1056.5 1064.3 1086.2 1130.4 1205.6 1378.9 1674.6 2014.1
2315.9 2596.3 2882.4 3151.9 3409.5 3610.8 3746.8 3757.8 3522.4 2794.5
1570.5 562.1 225.7 120.7 55.6 12.7 0
702.1 753.3 812.4 873.2 926.1 971.2 1007 1031.1 1042 1044.6
1044.2 1046.8 1054.3 1061.3 1075.3 1107.2 1163.2 1247.6 1405.6 1672.4
2021.1 2393.3 2767.8 3157.6 3479.1 3782.7 4080.6 4413.5 4672.9 4482.2
3546 1953.2 768.6 343.8 145.2 14.9 0
702.1 748.5 800.5 853 901.2 945.3 981.2 1009.2 1024.5 1035.5
1043.3 1056 1075.3 1090.6 1105 1127.8 1176.3 1254.2 1373.2 1518.9
1733.6 2014.9 2335.1 2679 3033.8 3427 3866.3 4382 5092.4 5514.6
5045.2 3792.3 2062.6 735.8 182.9 10.5 0
702.1 745.9 797 850 896.8 941 979 1006.6 1023.2 1033.7
1044.6 1057.3 1075.7 1091.9 1109 1134.3 1181.6 1258.1 1378 1532.4
1738.5 2014.1 2326.8 2663.7 3025.5 3423.1 3871.9 4414.8 5091.6 5489.2
4976.5 3719.7 2052.6 750.7 180.7 11.8 0
702.1 737.1 779.1 825 869.2 912.1 950.6 983 1006.2 1024.1
1042.9 1065.6 1090.6 1111.6 1132.1 1161.5 1208.7 1281.8 1390.2 1538.1
1726.2 1956.3 2232.3 2550.4 2910 3314.6 3756.4 4233.7 4819.9 5267.9
4655.4 2907.3 1318.9 448.8 106.7 9.2 0
702.1 731.4 762.9 799.2 838.6 878.4 917.8 952.3 983.8 1011.4
1040.3 1067.8 1094.1 1117.3 1143.5 1181.6 1236.3 1320.7 1447.5 1620.8
1850 2123.4 2440.6 2787 3139.6 3510.6 3891.6 4296.3 4698.7 4834.3
4295.4 2878.9 1238.4 371.4 149.6 41.6 0
702.1 721.4 744.1 770.4 803.2 839 874 910.3 943.6 977.3
1011.4 1042.5 1068.7 1096.7 1126.5 1161.9 1217 1305.4 1441.9 1640.9
1899.9 2198.7 2518.4 2842.6 3165.4 3489.6 3823.4 4143.2 4288.8 4011
3158.4 1584.5 427.8 162.3 88.4 24.5 0
702.1 710.9 722.2 740.6 765.1 791.8 823.7 854.8 888.5 920
956.7 992.2 1027.2 1063.9 1102 1147.5 1210 1307.1 1453.2 1671.5
1958.1 2298 2626.1 2908.7 3153.2 3384.6 3572.7 3617.3 3389.9 2769.5
1728 631.7 126.9 38.9 13.6 4.8 0
702.1 705.6 710.4 724.4 744.6 766.9 793.5 821.1 850.9 882.8
916.9 951.9 990.4 1029.8 1073.5 1126 1194.7 1295.7 1437.5 1631.7
1892 2193.9 2470.8 2643.1 2722.3 2736.7 2678.1 2492.6 2152.7 1650.5
971.6 330.7 75.2 21.4 6.1 2.6 0
702.1 698.6 699.1 706.5 720.1 736.7 756.8 778.2 799.7 819.8
842.1 862.7 886.7 909.9 935.3 965.9 1011 1081.8 1193.8 1357
1566.5 1779.1 1925.7 1946.2 1829 1611.2 1299.7 912.5 520.1 238
101.9 38.5 14.4 5.7 2.6 0.4 0
702.1 686.4 677.2 671.9 667.6 659.7 646.1 624.7 596.3 562.6
524.1 483.4 442.7 406.4 378.4 357.8 343 337.3 366.6 434.4
509.6 571.3 567.8 468.1 328.1 218.7 151.4 105.4 70.4 43.7
27.6 17.5 8.7 3.5 0.9 0 0
702.1 675 654 627.8 590.1 543.3 488.2 426.5 360.9 296.6
249.8 225.3 220 222.2 229.7 236.2 241.5 241.9 236.2 224.4
211.3 198.2 184.2 168.9 148.7 123.8 96.7 69.6 52.1 38.1
24.5 14.4 5.7 2.2 0.9 0 0
702.1 664.9 627.3 577 507.9 432.2 353 283 242.8 229.2
222.2 216.1 211.3 206.5 203.9 202.1 199.9 195.1 184.6 169.3
154 138.7 123.8 106.7 89.7 74.8 63.9 54.2 42.9 29.3
14.9 7.4 3.5 1.3 0 0 0
702.1 654.9 601.9 521.4 432.2 341.7 270.3 243.2 235.4 228.8
222.2 215.7 209.1 202.5 192.9 182 169.3 154.4 138.2 122.5
107.6 94.5 84 75.7 67.8 60.4 52.5 41.6 28.4 19.2
12.7 7 3.1 1.3 0 0 0
702.1 648.7 576.6 482.5 376.7 287.4 251.1 243.7 236.7 229.2
223.1 215.7 207.8 198.2 185.9 170.6 154 136.9 119 101.5
87.1 77.9 71.3 65.2 58.6 52.1 44.6 35.4 28 22.3
16.2 10.5 3.5 0.4 0 0 0
702.1 640 552.1 440.5 331.2 266.4 252 245 238 230.5
224 217 208.7 197.3 182 165.8 146.1 126.4 105 89.7
79.6 73.5 68.7 63.4 57.7 50.7 42 34.6 28.9 22.7
16.6 10.5 3.1 0 0 0 0
702.1 639.1 544.2 424.3 313.7 263.8 254.6 247.2 239.7 232.7
225.7 217.9 209.5 197.3 182.4 162.7 140.4 118.1 99.7 85.7
77 71.3 66.1 60.4 53.8 45.5 36.3 30.2 24.5 18.8
12.7 7 1.7 0 0 0 0
702.1 639.1 538.5 415.6 306.2 263.8 256.4 248.9 240.6 232.7
225.7 218.3 210 199 185 165.8 142.2 118.6 98.4 83.6
74.8 69.6 64.3 58.2 50.7 40.2 31.1 25.8 21 15.7
10.1 3.9 0.4 0 0 0 0
702.1 641.3 541.1 416.9 306.2 263.8 256.4 248.9 241 233.6
226.2 218.7 210.9 200.4 186.4 164.9 141.3 116.8 96.7 82.2
74.4 69.1 63.4 57.7 49.9 37.6 29.3 24.5 19.2 14
8.7 3.1 0 0 0 0 0
